1/2" Cord Grips - Steel

Southwire #: MCG-50A650 Model #: MCG-50A650

Secures and seals cords or cables entering enclosures or raceways

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 105 deg C temperature rating
  • Steel zinc plated, neoprene gasket
  • cULus Listed, Federal Spec. W-F-406E
  • Cable Range - Min.: 0.560
  • Cable Range - Max.: 0.650

Specifications

measurement
imperial metric
Stock # MCG-50A650 MCG-50A650
Model # MCG-50A650 MCG-50A650
UPC # 784297540219 784297540219
Product Height 1.0 2.54 inch cm
Product Width 1.0 2.54 inch cm
Product Weight 0.125 0.06 lbs kg
Material Zinc Plated Steel Zinc Plated Steel

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;