1/2" Cord Grips - Steel

Southwire #: MCG-50A450 Model #: MCG-50A450

Secures and seals cords or cables entering enclosures or raceways

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 105 deg C temperature rating
  • Steel zinc plated, neoprene gasket
  • cULus Listed, Federal Spec. W-F-406E
  • Cable Range - Min.: 0.350
  • Cable Range - Max.: 0.450

Specifications

measurement
imperial metric
Stock # MCG-50A450 MCG-50A450
Model # MCG-50A450 MCG-50A450
UPC # 784297540196 784297540196
Product Height 1.0 2.54 inch cm
Product Width 1.0 2.54 inch cm
Product Weight 0.131 0.06 lbs kg
Material Zinc Plated Steel Zinc Plated Steel

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;