1/2" Cord Grips - Steel

Southwire #: MCG-50A250 Model #: MCG-50A250

Secures and seals cords or cables entering enclosures or raceways

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 105 deg C temperature rating
  • Steel zinc plated, neoprene gasket
  • cULus Listed, Federal Spec. W-F-406E
  • Cable Range - Min.: 0.150
  • Cable Range - Max.: 0.250

Specifications

measurement
imperial metric
Stock # MCG-50A250 MCG-50A250
Model # MCG-50A250 MCG-50A250
UPC # 784297540172 784297540172
Product Height 1.588 4.03 inch cm
Product Width 1.588 4.03 inch cm
Product Weight 0.135 0.06 lbs kg
Material Zinc Plated Steel Zinc Plated Steel

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;