1/2" Cord Grips - Nonmetallic

Southwire #: MNPT-50 Model #: MNPT-50

Secures and seals cords or cables entering enclosures or raceways

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Liquid tight for round cable
  • Includes locknut
  • Fiberglass reinforce nylon
  • Neoprene gland
  • UL Listed

Specifications

Stock # MNPT-50 MNPT-50
Model # MNPT-50 MNPT-50
UPC # 784297545900 784297545900
Product Height 1.25 3.18 inch cm
Product Width 1.0 2.54 inch cm
Product Weight 0.202 0.09 lbs kg
Material Non Metallic, Plastic Non Metallic, Plastic
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;