1/2" BX/MC Double-Snap Connectors 90 Deg. - Zinc Die Cast

Southwire #: DSL5090 Model #: DSL5090

90 degree double-snap connector for BX/MC cable is used to connect cables to boxes in tight areas where a 90 degree turn is required. They are great for OEM applications and appliance circuits!

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Simple snap-in design for 1/2" knockout
  • No tools required to install
  • Die cast zine body, steel cover
  • UL Listed
  • Size: 1/2"

Specifications

measurement
imperial metric
Stock # DSL5090 DSL5090
Model # DSL5090 DSL5090
UPC # 785592113764 785592113764
Product Height 0.11 0.28 inch cm
Product Width 0.08 0.20 inch cm
Product Weight 0.113 0.05 lbs kg
Material Zinc Die Cast Zinc Die Cast
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 38ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;