1-1/4" Rigid Conduit Bodies LR-Type - Aluminum

Southwire #: LR-125 Model #: LR-125

Allows access for inspection, pulling and maintenance

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Threaded body for Rigid/IMC conduit
  • Aluminum
  • UL Listed, CSA Listed
  • Configuration: BODY ONLY

Specifications

measurement
imperial metric
Stock # LR-125 LR-125
Model # LR-125 LR-125
UPC # 784297322938 784297322938
Product Height 4.782 12.15 inch cm
Product Width 4.782 12.15 inch cm
Product Weight 0.95 0.43 lbs kg
Material Die Cast Aluminum Die Cast Aluminum

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;