1-1/4" PVC Couplings PART HARMONIZED, USE 1014

Southwire #: PC-125 Model #: PC-125

Connects two lengths of PVC conduit

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Schedule 40
  • PVC
  • UL Listed, CSA Listed

Specifications

Stock # PC-125 PC-125
Model # PC-125 PC-125
UPC # 784297760037 784297760037
Product Height 2.332 5.92 inch cm
Product Width 2.332 5.92 inch cm
Product Weight 0.113 0.05 lbs kg
Material Non Metallic, Plastic Non Metallic, Plastic

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;