1-1/4" Non-Watertight ROMEX NMSC Box Connectors - Zinc Die Cast

Southwire #: L-106 Model #: L-106

Connects ROMEX NMSC to a box or enclosure

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Zinc die cast
  • UL Listed, CSA Listed

Specifications

measurement
imperial metric
Stock # L-106 L-106
Model # L-106 L-106
UPC # 784297351068 784297351068
Product Height 2.126 5.40 inch cm
Product Width 2.126 5.40 inch cm
Product Weight 0.205 0.09 lbs kg
Material Zinc Die Cast Zinc Die Cast

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 81ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;