1-1/4" Flex/MC/AC Straight Squeeze Box Connectors, Insulated - Malleable Iron

Southwire #: IML-42-4 Model #: IML-42-4

Connects flexible metal conduit to a box or enclosure

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Male hub threads are NPSM
  • ML-42, ML-42-1, IML-42, IML42-1 can also be sued with MCAP
  • Malleable iron, zinc plated
  • UL Listed, Federal Spec. W F 406E, NEMA FB-1
  • INSULATED

Specifications

measurement
imperial metric
Stock # IML-42-4 IML-42-4
Model # IML-42-4 IML-42-4
UPC # 784297011191 784297011191
Product Height 2.445 6.21 inch cm
Product Width 2.445 6.21 inch cm
Product Weight 0.417 0.19 lbs kg
Material Malleable Iron, Zinc Plated Malleable Iron, Zinc Plated

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 41ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;