1-1/4" Flex/MC/AC Screw-In Box Connector - Zinc Die Cast

Southwire #: L-44-4 Model #: L-44-4

Connects flexible conduit to a box or enclosure

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Concrete tight when tapped
  • Zinc die cast
  • cULus Listed (uninsulated), UL Listed, CSA Listed (insulated)
  • UNINSULATED

Specifications

measurement
imperial metric
Stock # L-44-4 L-44-4
Model # L-44-4 L-44-4
UPC # 784297006463 784297006463
Product Height 2.298 5.84 inch cm
Product Width 2.298 5.84 inch cm
Product Weight 0.238 0.11 lbs kg
Material Zinc Die Cast Zinc Die Cast

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;