1-1/4" Flex/MC/AC 90 Deg. Squeeze Box Connectors - Zinc Die Cast

Southwire #: L-110-4 Model #: L-110-4

Connects flexible conduit to a box or enclosure

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 90 deg. fitting with cover
  • Zinc die cast
  • UL Listed
  • UNINSULATED

Specifications

measurement
imperial metric
Stock # L-110-4 L-110-4
Model # L-110-4 L-110-4
UPC # 784297361746 784297361746
Product Height 3.197 8.12 inch cm
Product Width 3.197 8.12 inch cm
Product Weight 0.454 0.21 lbs kg
Material Zinc Die Cast Zinc Die Cast

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;