1-1/4" Fiber Gaskets

Southwire #: LF-125 Model #: LF-125

Provides dust tight seal between conduit body and cover

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Fiber

Specifications

measurement
imperial metric
Stock # LF-125 LF-125
Model # LF-125 LF-125
UPC # 784297323430 784297323430
Product Height 1.805 4.58 inch cm
Product Width 1.805 4.58 inch cm
Product Weight 0.031 0.01 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;