1-1/4" EMT Conduit Elbows, 22.5 Deg. - Steel

Southwire #: ELE-12522 Model #: ELE-12522

Provides a change in direction in a conduit run

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Thin walled EMT conduit
  • Galvanized steel
  • uULus Listed
  • Angle: 22.5 DEGREE
  • Radius Min: 7-1/4"

Specifications

Stock # ELE-12522 ELE-12522
Model # ELE-12522 ELE-12522
UPC # 784297004223 784297004223
Product Weight 0.955 0.43 lbs kg
Material Galvanized Steel Galvanized Steel

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;