1-1/4" EMT Compression Box Connectors, Rain-Tight, Insulated - Steel

Southwire #: MECR-753-B Model #: MECR-753-B

Connects EMT conduit to a box or enclosure for rain-tight fit

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Rain tight, concrete tight, wet locations
  • Blue nut for easy identification
  • Steel zinc plated
  • cULus Listed rain-tight, Federal Spec. W-F-408E, NEMA FB-1

Specifications

measurement
imperial metric
Stock # MECR-753-B MECR-753-B
Model # MECR-753-B MECR-753-B
UPC # 784297006982 784297006982
Product Height 2.392 6.08 inch cm
Product Width 2.392 6.08 inch cm
Product Weight 0.388 0.18 lbs kg
Material Zinc Plated Steel Zinc Plated Steel

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;