1-1/4" Double Bite Saddle Box Connectors Straight - Steel

Southwire #: MDB-125B Model #: MDB-125B

Connects aluminum or steel AC, MC and flexible MCAP cable to box or enclosure

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Dual gipping saddle clamps
  • MDB-38B thru MDB-100B can also be used for MCAP
  • Tubular steel zinc plated
  • cULus Listed, NEMA FB-1

Specifications

measurement
imperial metric
Stock # MDB-125B MDB-125B
Model # MDB-125B MDB-125B
UPC # 784297006838 784297006838
Product Height 2.691 6.84 inch cm
Product Width 2.691 6.84 inch cm
Product Weight 0.538 0.24 lbs kg
Material Zinc Plated Steel Zinc Plated Steel

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;