1-1/4" Conduit Body Covers - Steel PART HARMONIZED, USE 574S

Southwire #: LS-125 Model #: LS-125

Encloses conduit bodies

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Screws included (except LS-250)
  • Galvanized steel
  • UL Listed (all). NEMA FB-1 (domed only)
  • Cover Type: STANDARD

Specifications

Stock # LS-125 LS-125
Model # LS-125 LS-125
UPC # 784297332531 784297332531
Product Height 0.41 1.04 inch cm
Product Width 2.5 6.35 inch cm
Product Weight 0.291 0.13 lbs kg
Material Zinc Plated Steel Zinc Plated Steel

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;