1-1/4" Conduit Body Covers - Malleable

Southwire #: LM-125150 Model #: LM-125150

Encloses conduit bodies

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Stainless steel captive screws included
  • 2-1/2" - 4" with raised done for additional room
  • Malleable iron
  • cULus Listed, Federal Spec. W-C-586, NEMA: FB-1

Specifications

Stock # LM-125150 LM-125150
Model # LM-125150 LM-125150
UPC # 784297011948 784297011948
Product Height 4.233 10.75 inch cm
Product Width 4.233 10.75 inch cm
Product Weight 0.983 0.45 lbs kg
Material Malleable Iron, Zinc Plated Malleable Iron, Zinc Plated

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 12ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 45ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;