1-1/4" Conduit Bodies LR-Type - PVC

Southwire #: PLRLA-125 Model #: PLRLA-125

Allows access for inspection, pulling and maintenance

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Schedule 40
  • PVC
  • UL Listed (for wet location and concrete tight), CSA Listed
  • Configuration: BODY W/COVER & FIBER GASKET

Specifications

measurement
imperial metric
Stock # PLRLA-125 PLRLA-125
Model # PLRLA-125 PLRLA-125
UPC # 784297761041 784297761041
Material Non Metallic, Plastic Non Metallic, Plastic

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;