1-1/2" PVC Terminal Adapters PART HARMONIZED, USE 1035TZ

Southwire #: PTA-150 Model #: PTA-150

Connects PVC conduit to threaded PVC or steel conduit bell or terminate raceway to a box or enclosure

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Schedule 40
  • PVC
  • UL Listed, CSA Listed

Specifications

Stock # PTA-150 PTA-150
Model # PTA-150 PTA-150
UPC # 784297761560 784297761560
Product Height 2.942 7.47 inch cm
Product Width 2.942 7.47 inch cm
Product Weight 0.112 0.05 lbs kg
Material Non Metallic, Plastic Non Metallic, Plastic

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;