1-1/2" PVC Couplings PART HARMONIZED, USE 1015

Southwire #: PC-150 Model #: PC-150

Connects two lengths of PVC conduit

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Schedule 40
  • PVC
  • UL Listed, CSA Listed

Specifications

Stock # PC-150 PC-150
Model # PC-150 PC-150
UPC # 784297760044 784297760044
Product Height 2.903 7.37 inch cm
Product Width 2.903 7.37 inch cm
Product Weight 0.142 0.06 lbs kg
Material Non Metallic, Plastic Non Metallic, Plastic

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;