1-1/2" Non-Watertight ROMEX NMSC Connectors, Round - Zinc Die Cast

Southwire #: L-1107-R Model #: L-1107-R

Connects ROMEX NMSC to a box or enclosure

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Zinc die cast
  • UL Listed & CSA Listed (oval), cULus Listed (round)
  • Shape: ROUND

Specifications

measurement
imperial metric
Stock # L-1107-R L-1107-R
Model # L-1107-R L-1107-R
UPC # 784297352102 784297352102
Product Height 0.104 0.26 inch cm
Product Width 0.152 0.39 inch cm
Product Weight 0.304 0.14 lbs kg
Material Zinc Die Cast Zinc Die Cast

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;