1-1/2" Liquid-Tight Box Connectors, Straight, Insulated - Steel

Southwire #: SSTR-150-B Model #: SSTR-150-B

Connects liquid-tight flexible metal conduit to a box or enclosure

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Insulated
  • Long ferrule prevents pull out
  • Carbon steel zinc plated
  • cULus Listed, Meets UL514B, NEMA FB-1
  • Insulated Lug Type: INSULATED

Specifications

measurement
imperial metric
Stock # SSTR-150-B SSTR-150-B
Model # SSTR-150-B SSTR-150-B
UPC # 784297023187 784297023187
Material Zinc Plated Steel Zinc Plated Steel

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;