1-1/2" EMT Insulated Bushing - Plastic

SKU: CAP-150 Model: CAP-150

Protects cable jacket from abrasion during installation

Download Category Specifications:
Excel Table

Features & Benefits

  • High density polyethylene (HDPE)
  • 90 degree C temperature rating
  • No tools required to install

Specifications

measurement
imperial metric
Stock # CAP-150 CAP-150
Model # CAP-150 CAP-150
UPC # 784297020223 784297020223
Product Height 7.7 19.56 inch cm
Product Width 3.8 9.65 inch cm
Product Weight 0.4 0.18 lbs kg
Material Non Metallic, Plastic Non Metallic, Plastic

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;