1-1/2" Cord Grips .95-1.05 - Steel

Southwire #: MCG-150D1050 Model #: MCG-150D1050

1-1/2 STRN RELIEF CONN .95-1.05

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 105 deg C temperature rating
  • Steel zinc plated, neoprene gasket
  • cULus Listed, Federal Spec. W-F-406E
  • Cable Range - Min.: 0.950
  • Cable Range - Max.: 1.050

Specifications

Stock # MCG-150D1050 MCG-150D1050
Model # MCG-150D1050 MCG-150D1050
UPC # 784297540134 784297540134
Material Zinc Plated Steel Zinc Plated Steel

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;