4” UV Rated Indoor/Outdoor Nylon Cable Ties, 18 Pound Tensile Strength, 1000 Count, Black

4” UV Rated Indoor/Outdoor Nylon Cable Ties, 18 Pound Tensile Strength, 1000 Count, Black

SKU: BL4M0M

Southwire cable ties are the superior tie to use in your home, office, garage, workshop, or almost any other application. These cable ties are proudly MADE IN THE USA from a UV-resistant industrial strength Nylon 6/6. Perfect for organizing your cables and other miscellaneous items that need to be tied together. 1000-Pack, 4-inch black cable ties with 18lb tensile strength. Working temperature range: -40°C to 85°C or -40°F to 185°F. Rated for indoor and outdoor use. UL listed.

 

 

Download Category Specifications:
Excel Table

Features & Benefits

  • DURABLE, single-use 4” cable ties are perfect for multiple applications in your home, office, garage, workshop and much more!
  • CONSTRUCTED from a UV-RESISTANT Nylon 6,6 - rated for indoor and outdoor use (Color: BLACK)
  • FLEXIBLE ties firmly secure wire bundles
  • DESIGNED with rounded edges to provide easy handling and avoid snagging in tight spaces
  • 18 POUND tensile strength provides superior performance
  • .75” MAX BUNDLE DIAMETER accommodates a wide range of coil sizes
  • INDOOR AND OUTDOOR rated and can withstand temperatures ranging from -40°F (-40°C) to 185°F (85°C)
  • MADE IN THE USA
  • UL LISTED for added safety and peace of mind
  • 1000 CABLE TIES included in one pack

Specifications

measurement
imperial metric
Stock # BL4M0M BL4M0M

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 42ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;