4” Indoor Rated Nylon Cable Ties, 18 Pound Tensile Strength, 1000 Count, White

4” Indoor Rated Nylon Cable Ties, 18 Pound Tensile Strength, 1000 Count, White

SKU: BL4M9M

Southwire cable ties are the superior tie to use in your home, office, garage, workshop, or almost any other application. These cable ties are proudly MADE IN THE USA from a general-purpose Nylon 6/6. Perfect for organizing your cables and other miscellaneous items that need to be tied together. 1000-Pack, 4-inch natural (white) cable ties with 18lb tensile strength. Working temperature range: -40°C to 85°C or -40°F to 185°F. Rated for indoor use only. UL listed.

 

 

Download Category Specifications:
Excel Table

Features & Benefits

  • DURABLE, single-use 4” cable ties are perfect for multiple applications in your home, office, garage, workshop and much more!
  • RATED for indoor use only (Color: NATURAL/WHITE)
  • FLEXIBLE ties firmly secure wire bundles
  • DESIGNED with rounded edges to provide easy handling and avoid snagging in tight spaces
  • 18 POUND tensile strength provides superior performance
  • .75” MAX BUNDLE DIAMETER accommodates a wide range of coil sizes
  • WITHSTANDS temperatures ranging from -40°F (-40°C) to 185°F (85°C)
  • MADE IN THE USA
  • UL LISTED for added safety and peace of mind
  • 1000 CABLE TIES included in one pack

Specifications

measurement
imperial metric
Stock # BL4M9M BL4M9M

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;