36” UV Rated Indoor/Outdoor Nylon Cable Ties, HVAC Duct Straps with 175 Pound Tensile Strength, 50 Count, Black

36” UV Rated Indoor/Outdoor Nylon Cable Ties, HVAC Duct Straps with 175 Pound Tensile Strength, 50 Count, Black

SKU: BL36H0L

Southwire cable tie/duct straps are the superior tie to use for HVAC installations. UL 181 B-C approved for use on flex duct. These cable ties are proudly MADE IN THE USA from a UV-resistant industrial strength Nylon 6/6. Perfect for supporting air ducts and other miscellaneous items that need to be tied together. 50-Pack, 36-inch black cable ties with 175lb tensile strength for EXTRA durability. Working temperature range: -40°C to 85°C or -40°F to 185°F. Rated for indoor and outdoor use. UL listed.

 

 

Download Category Specifications:
Excel Table

Features & Benefits

  • DURABLE, single-use 36” cable tie/duct straps are perfect for use with HVAC ducts and other applications where larger bundle diameters are required
  • CONSTRUCTED from a UV-RESISTANT Nylon 6,6 - rated for indoor and outdoor use (Color: BLACK)
  • FLEXIBLE ties firmly secure wire bundles
  • DESIGNED with rounded edges to provide easy handling and avoid snagging in tight spaces
  • 175 POUND tensile strength provides superior performance
  • 11” MAX BUNDLE DIAMETER accommodates a wide range of coil sizes
  • INDOOR AND OUTDOOR rated and can withstand temperatures ranging from -40°F (-40°C) to 185°F (85°C)
  • MADE IN THE USA
  • UL LISTED for added safety and peace of mind
  • 50 CABLE TIES included in one pack

Specifications

measurement
imperial metric
Stock # BL36H0L BL36H0L

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 76ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;