14" 120lb UV Black Cable Tie, Bag

14" 120lb UV Black Cable Tie, Bag

SKU: BR14L0L

Southwire cable ties are the superior tie to use in your home, office, garage, workshop, or almost any other application. These cable ties are proudly MADE IN THE USA from a UV-resistant industrial strength Nylon 6/6. Perfect for organizing your cables and other miscellaneous items that need to be tied together.

 

Download Category Specifications:
Excel Table

Features & Benefits

  • Max Bundle Diameter 4"
  • Black
  • Made in the USA
  • cULus Listed

Specifications

measurement
imperial metric
Stock # BR14L0L BR14L0L

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 29ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 45ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;