Universal Strut Straps - For EMT Or Rigid Conduit

Southwire #: SCU-50 Model #: SCU-50

Secures EMT or Rigid electrical conduit perpendicular to strut

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Hex/slotted nut, square bolt
  • Electroplated zinc, steel

Specifications

measurement
imperial metric
Stock # SCU-50 SCU-50
Model # SCU-50 SCU-50
UPC # 784297014673 784297014673
Product Height 1.407 3.57 inch cm
Product Width 1.407 3.57 inch cm
Product Weight 0.116 0.05 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 100 100
EMT or Rigid Size 1/2" 1/2"

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;