Universal Strut Straps - For EMT Or Rigid Conduit

Southwire #: SCU-100 Model #: SCU-100

Secures EMT or Rigid electrical conduit perpendicular to strut

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Hex/slotted nut, square bolt
  • Electroplated zinc, steel

Specifications

measurement
imperial metric
Stock # SCU-100 SCU-100
Model # SCU-100 SCU-100
UPC # 784297014628 784297014628
Product Height 1.413 3.59 inch cm
Product Width 1.413 3.59 inch cm
Product Weight 0.153 0.07 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 100 100
EMT or Rigid Size 1" 1"

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;