Universal Strut Clamps

Southwire #: SCU-75 Model #: SCU-75

Secures EMT or Rigid electrical conduit perpendicular to strut

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Hex/slotted nut, square bolt
  • Electroplated zinc, steel

Specifications

measurement
imperial metric
Stock # SCU-75 SCU-75
Model # SCU-75 SCU-75
UPC # 784297014611 784297014611
Product Weight 0.132 0.06 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 100 100
EMT or Rigid Size 3/4" 3/4"

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 59ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;