Universal Strut Clamps

Southwire #: SCU-125 Model #: SCU-125

Secures EMT or Rigid electrical conduit perpendicular to strut

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Hex/slotted nut, square bolt
  • Electroplated zinc, steel

Specifications

measurement
imperial metric
Stock # SCU-125 SCU-125
Model # SCU-125 SCU-125
UPC # 784297014635 784297014635
Product Height 1.787 4.54 inch cm
Product Width 1.787 4.54 inch cm
Product Weight 0.172 0.08 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 50 50
EMT or Rigid Size 1-1/4" 1-1/4"

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 43ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;