2 HOLE PARALLEL SPLICE PLATE ZINC PLATED STEEL, 50 PACK

Southwire #: SFF34 Model #: SFF34

Used to secures two pieces of strut channel together. SFF34 is used for parallel/side by side strut attachment

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 1/4" thick steel
  • Electroplated zinc
  • Type: PARALLEL SPICE
  • Number of Holes: 2

Specifications

Stock # SFF34 SFF34
Model # SFF34 SFF34
UPC # 785592124364 785592124364
Product Height 1.63 4.14 inch cm
Product Width 3.25 8.26 inch cm
Product Weight 0.31 0.14 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 25 25
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 45ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;