2 HOLE CORNER ANGLE PLATE 316 STAINLESS STEEL, 50 PACK

Southwire #: SFL11-SS Model #: SFL11-SS

Used to secures two pieces of strut channel at a 90 deg angle

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Legs: 2" x 1-7/8"
  • 1/4" thick steel
  • Electroplated zinc, green powder coat, or 316 staineless steel

Specifications

Stock # SFL11-SS SFL11-SS
Model # SFL11-SS SFL11-SS
UPC # 785592124159 785592124159
Product Height 1.63 4.14 inch cm
Product Width 2.0 5.08 inch cm
Product Weight 0.36 0.16 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
Standard Package 50 50
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;