3 HOLE CORNER ANGLE, ZINC PLATED STEEL

Southwire #: SFL21 Model #: SFL21

Used to secures two pieces of strut channel at a 90 deg angle

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Legs: 4-1/8" x 1-5/8"
  • 1/4" thick steel
  • Electroplated zinc
  • Hole Diameter: 9/16"

Specifications

Stock # SFL21 SFL21
Model # SFL21 SFL21
UPC # 785592124173 785592124173
Product Height 1.63 4.14 inch cm
Product Width 1.63 4.14 inch cm
Product Weight 0.52 0.24 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 25 25
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 47ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;