STRUT TO BEAM CLAMP WINDOW FOR 1-5/8" STRUT ZINC PLATED STEEL, 20 PACK

Southwire #: SFBC40 Model #: SFBC40

Used to secure sturt channel to underside of a beam

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Steel
  • 1/2"-13, square head screw
  • Electroplated zinc
  • For Channel Depth: 1-5/8" X 1-5/8"
  • Max Load (LBS.) Used in Pairs: 950

Specifications

Stock # SFBC40 SFBC40
Model # SFBC40 SFBC40
UPC # 785592123985 785592123985
Product Height 3.5 8.89 inch cm
Product Width 3.5 8.89 inch cm
Product Weight 1.06 0.48 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 20 20
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 42ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;