Strut Straps - For Rigid Conduit - Steel

Southwire #: SCR-400 Model #: SCR-400 In Stock

Secures Rigid electrical conduit perpendicular to strut

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Hex/slotted nut, square bolt
  • Electroplated zinc, steel or 316 stainless steel

Specifications

measurement
imperial metric
Stock # SCR-400 SCR-400
Model # SCR-400 SCR-400
UPC # 784297014581 784297014581
Product Weight 0.624 0.28 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 25 25
Rigid Size 4" 4"

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 43ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;