Regular Spring Nut For 1/2-13 Rod

Southwire #: SNRS1213 Model #: SNRS1213 In Stock

Secures fittings or other apparatus to strut system

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • No spring for installation flexibility
  • Teeth to bit into inside lip of strut
  • Electroplated zinc, steel
  • UL Listed
  • For Channel Depth: 1-3/8" TO 1-5/8"
  • Hole Thread: 1/2"-13

Specifications

measurement
imperial metric
Stock # SNRS1213 SNRS1213
Model # SNRS1213 SNRS1213
UPC # 785592995766 785592995766
Product Height 1.89 4.80 inch cm
Product Width 0.75 1.91 inch cm
Product Weight 0.08 0.04 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 50 50
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;