One Piece Strut Clamp 1-1/4", 50 Pack

Southwire #: OPS-125 Model #: OPS-125

Secures EMT or Rigid electrical conduit perpendicular to strut

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Design has no screws or bolts to drop as you fit it to the strut channel
  • Hex/slotted/phillips bolt
  • Electroplated zinc, steel
  • UL Listed
  • UL, CUL

Specifications

Stock # OPS-125 OPS-125
Model # OPS-125 OPS-125
UPC # 785592122957 785592122957
Product Height 0.1 0.25 inch cm
Product Width 0.1 0.25 inch cm
Product Weight 0.1 0.05 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 50 50
California Prop 65 Yes Yes
Rigid Size 1" 1"
EMT Size 1-1/4" 1-1/4"

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 46ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;