Stock # | 13WFS 13WFS | |
Model # | 13WFS 13WFS | |
UPC # | 785592702135 785592702135 | |
Product Height | 0.06 0.15 | inch cm |
Product Width | 1.5 3.81 | inch cm |
Product Weight | 0.015 0.01 | lbs kg |
Material | Zinc Plated Steel Zinc Plated Steel | |
Standard Package | 100 100 | |
California Prop 65 | Yes Yes |
Bazaarvoice SAP Hybris Integration Version 2.8.2
Bazaarvoice SAP Hybris Integration Version 2.8.2