LONG SPRING NUT FOR 1/4-20 ROD, 50 PACK

Southwire #: SNLS1420 Model #: SNLS1420

Secures fittings or other apparatus to strut system

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • No spring for installation flexibility
  • Teeth to bit into inside lip of strut
  • Electroplated zinc, steel
  • UL Listed
  • For Channel Depth: 2-7/16" TO 3-1/4"
  • Hole Thread: 1/4"-20

Specifications

Stock # SNLS1420 SNLS1420
Model # SNLS1420 SNLS1420
UPC # 785592995742 785592995742
Product Height 2.83 7.19 inch cm
Product Width 0.75 1.91 inch cm
Product Weight 0.08 0.04 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 50 50
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;