Stock # | SFEF33-1316 SFEF33-1316 | |
Model # | SFEF33-1316 SFEF33-1316 | |
UPC # | 785592124050 785592124050 | |
Product Height | 1.4 3.56 | inch cm |
Product Width | 4.5 11.43 | inch cm |
Product Weight | 0.31 0.14 | lbs kg |
Material | Zinc Plated Steel Zinc Plated Steel | |
Standard Package | 10 10 | |
California Prop 65 | Yes Yes |
Bazaarvoice SAP Hybris Integration Version 2.8.2
Bazaarvoice SAP Hybris Integration Version 2.8.2