Four Hole Three Way Corner Angle Zinc Plated Steel

Southwire #: SFL31 Model #: SFL31

Used to secures two pieces of strut channel at a 90 deg angle

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Legs: 4-1/8" x 3-1/2"
  • 1/4" thick steel
  • Electroplated zinc or 316 stainless steel
  • Hole Diameter: 9/16"

Specifications

measurement
imperial metric
Stock # SFL31 SFL31
Model # SFL31 SFL31
UPC # 785592124197 785592124197
Product Height 1.63 4.14 inch cm
Product Width 3.5 8.89 inch cm
Product Weight 0.71 0.32 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 25 25

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;