FOUR-HOLE CORNER, 90 DEG ANGLE

Southwire #: SFL13 Model #: SFL13

Used to secures two pieces of strut channel at a 90 deg angle

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Legs: 3-7/8" x 3-3/4"
  • 1/4" thick steel
  • Electroplated zinc, green powder coat, or 316 stainless steel
  • Hole Diameter: 9/16"
  • Finish: ZINC PLATED

Specifications

Stock # SFL13 SFL13
Model # SFL13 SFL13
UPC # 785592114471 785592114471
Product Height 1.61 4.09 inch cm
Product Width 3.74 9.50 inch cm
Product Weight 0.76 0.34 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 25 25
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 43ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;