FLAT FOUR-HOLE TEE PLATE GREEN, 20 PACK

Southwire #: SFF60-GN Model #: SFF60-GN

Used to secures two pieces of strut channel at a 90 deg angle T

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 1/4" thick steel
  • Electroplated zinc or green powder coat
  • Hole Diameter: 9/16"
  • Hole Center to Center: 1-7/8"

Specifications

Stock # SFF60-GN SFF60-GN
Model # SFF60-GN SFF60-GN
UPC # 785592117366 785592117366
Product Height 3.5 8.89 inch cm
Product Width 5.37 13.64 inch cm
Product Weight 0.7 0.32 lbs kg
Material Green Powder Coat Green Powder Coat
Standard Package 20 20

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;