Channel Nuts Standard

SKU: CNR-038 Model: CNR-038

Secures fittings or other apparatus to strut system

Download Category Specifications:
Excel Table

Features & Benefits

  • No spring for installation flexibility
  • Teeth to bit into inside lip of strut
  • Electroplated zinc, steel
  • UL Listed
  • For Channel Depth: 1-3/8" TO 1-5/8"
  • Hole Thread: 3/8"-16

Specifications

measurement
imperial metric
Stock # CNR-038 CNR-038
Model # CNR-038 CNR-038
UPC # 784297014475 784297014475
Product Height 1.386 3.52 inch cm
Product Width 1.386 3.52 inch cm
Product Weight 0.089 0.04 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 100 100
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;