1/2IN ONE PIECE UNIVERSAL STRUT CLP

Southwire #: OPSC-50 Model #: OPSC-50

Secures EMT or Rigid electrical conduit perpendicular to strut

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Design has no screws or bolts to drop as you fit it to the strut channel
  • Hex/slotted/phillips bolt
  • Electroplated zinc, steel
  • UL Listed

Specifications

Stock # OPSC-50 OPSC-50
Model # OPSC-50 OPSC-50
UPC # 785592408365 785592408365
Product Height 1.25 3.18 inch cm
Product Width 1.24 3.15 inch cm
Product Weight 0.15 0.07 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 100 100
EMT Size 1/2" 1/2"
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;