3/C CU 35kV 420 NLEPR 133% PVC MV-105

Type MV-105 Three Conductor Copper, 420 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Jacket, Dual Rated UL/CSA

Download Category Specifications
PDF Excel Table

Application

Southwire’s 35KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend. For uses in Class I and II, Division 2 hazardous locations per NEC Article 501 and 502.Rated for 1000 lbs./FT maximum sidewall pressure.

Specifications

Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
578337
3 3
2/0 AWG 2/0 AWG
19 19
420 10.67
4 4
3220 81.80
5032 7489
597853
3 3
4/0 AWG 4/0 AWG
19 19
420 10.67
3 3
3460 87.89
6527 9714

Standards & References

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 1072 Medium-Voltage Power Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • CSA C22.2 No.230 Tray Cables - Rated TC-ER
  • CSA C22.2 No. 2556 / UL 2556 Cable Test Methods
  • CSA C68.10 Shielded Power Cables for Commercial and Industrial Applications - 5 to 46 KV
  • ICEA S-93-639 (NEMA WC 74) 5-46 KV Shielded Power Cable
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV

Construction

  • Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  • Conductor Shield:Semi-conducting cross-linked copolymer
  • Insulation:420 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level,
  • Insulation Shield:Stripable semi-conducting cross-linked copolymer
  • Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
  • Grounding Conductor:Class B compressed stranded bare copper ground per ASTM B3 and ASTM B8
  • Filler:Wax paper filler
  • Binder:Poly glass tape
  • Overall Jacket:Polyvinyl Chloride (PVC)

Resources

There are no downloadable resources for this product.