1/C CU EPR CPE Medium Voltage Non-Shielded Jumper & Switchgear Cable

Single Conductor Tinned Copper EPDM Insulation with a CPE Jacket Non-Shielded Jumper Cable

Download Category Specifications
PDF Excel Table

Application

Southwire’s medium voltage non-shielded cable is intended for use in substations installed on insulators and inside switchgear isolated from ground and where a non-shielded cable is desired. These cables are capable of operating continuously at a conductor temperature not in excess of 90°C. See Table 2 for installation guidelines.

Specifications

Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
585796
1 1
350 KCMIL 350 KCMIL
37 37
1193 30.30
1536 2286

Standards & References

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire

Construction

  • Conductor:Tinned copper class B or C
  • Tape:Binder tape for ease of insulation removal
  • Insulation:Heat, moisture, and ozone resistant Ethylene Propylene Diene Monomer (EPDM)
  • Jacket:Thermoplastic Chlorinated Polyethylene CPE jacket

Resources

There are no downloadable resources for this product.