LIGHTING CONTROL AND BUILDING MANAGEMENT CABLE
Stock # | R50325-1A R50325-1A | |
No. of Conductors | 2 2 | |
Size (AWG or kcmil) (mm2) | 16 AWG 16 AWG | |
No. of Strands | 1 1 | |
Nom. OD (mils) (mm) | 286 7.26 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 41 61 | lbs/1000' kgs/km |
CMR/CL3R/FPLR
CONDUCTORS: 16 AWG SOLID BC, 2 CONDUCTOR